??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC VB23-0000-10-055-PX0350-020
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC VB23-0000-10-055-PX0350-020
VERF
Availability
Available
BC
Order code
BCC03YH
TC
Artikelbezeichnung
BCC VB23-0000-10-055-PX0350-020
PX
Product view
52356_01
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = B, DIN-180°-Valve connector, angled, 3-pin, Function indicator = LED yellow, Suppressor = Suppressor diode, Cable = PUR black, 2 m, drag chain compatible, Number of conductors = 3, Conductor cross-section = 0.50 mm², Cable temperature, fixed routing = -50...80 °C, Cable temperature, flexible routing = -25...80 °C, Operating voltage Ub = 24 VDC / 24 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.